FS offers a wide variety of 100Gbase passive direct attach cables and active optical cables. These cables are suitable for short distance interconnection in data centers.
FS 100G QSFP28 DAC cables are designed with form factors of QSFP28 to QSFP28 and QSFP28 to 4*25 SFP28. They are cost-effective solutions for data center interconnection as they offer high reliability, low insertion loss, low power consumption and low latency.
Connector Type | QSFP28 to QSFP28 DAC | QSFP28 to 4*25G SFP28 |
---|---|---|
Wire AWG | 30AWG | 26AWG, 30AWG |
Minimum Bend Radius | 33mm, 46mm | 25mm, 30mm |
MTBF | ≈50 Million Hours | - |
Power Consumption | <0.2W | - |
Power Supply | 3.3V | - |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Protocols | 100G Ethernet | - |
Cable length | 0.5m, 1m, 1.5m, 2m, 2.5m, 3m, 5m | 0.5m, 1m, 1.5m, 2m, 2.5m, 3m, 3.5m, 5m |
Compatible brands | Cisco, Juniper, Arista, Brocade, Dell, Mellanox, Extreme, HW, FS | Cisco, Juniper, Arista, Brocade, Dell, Mellanox, Extreme, HW, FS |
FS 100G QSFP28 AOC cables offer two types of form factors, like 100G DAC, QSFP28 to QSFP28 and QSFP28 to 4*25G SFP28. AOC cable has the features of low power consumption, low electromagnetic influence and strong heat dissipation. And there is no insertion loss and return loss, which can ensure its high reliability.
Connector type | QSFP+ to QSFP+ AOC | QSFP28 to 4x SFP28 |
---|---|---|
Minimum Bend Radius | 7.5mm | 7.5mm |
Receiver type | PIN | - |
Transmitter type | VSCEL | - |
Wavelength | 850nm | - |
CDR | Support | - |
MTBF | ≈50 Million Hours | - |
Power Consumption | <3.5W | - |
Power Supply | 3.3V | - |
Temperature | 0 to 70°C (32 to 158°F) | 0 to 70°C (32 to 158°F) |
Protocols | 100G Ethernet, InfiniBand 4xFDR/EDR | - |
Cable Lengths | 0.5, 1, 2, 3, 5, 7, 10, 15, 20, 25, and 30m | 1, 2, 3, 5, 7, 10, 15, 20, 25, 30, and 50m |
Compatible Brands | Cisco, Juniper, Arista, Brocade, Mellanox, Dell, HW, FS | Cisco, Juniper, Arista, Brocade, HW, Dell, Extreme, FS |
FS 100G QSFP28 DAC & AOC cables are supported by some FS switches and other mainstream brand switches.
Brand | Switch Series | Switch Type |
---|---|---|
FS | S5860 | S5860-48SC |
S5850 | S5850-48S2Q4C | |
Cisco | Cisco Nexus 9300-EX | Cisco Nexus 93180YC-EX |
Cisco Catalyst 9500 | Cisco C9500-24Y4C | |
Cisco Nexus 9200 | Cisco Nexus 92160YC-X | |
Cisco NCS 5000 | Cisco NCS 5001 | |
Cisco ASR 9901 | Cisco ASR 9901 | |
Cisco Nexus 3232C | Cisco Nexus 3232C | |
Arista | Arista 7160-48YC6 | Arista DCS-7160-48YC6-F |
Arista 7280R | Arista DCS-7280SR-48C6-F | |
Brocade | Brocade SLX 9140 | Brocade SLX 9140 |
Dell | Dell S5048F | Dell S5048F-ON |
Dell Z9100 | Dell Z9100-ON | |
Extreme | Extreme X690 | Extreme X690-48x-2q-4c |
Extreme X870 | Extreme X870-32c | |
H3C | HPE FlexFabric 5950 | HPE FlexFabric5950(JH321A) |
Huawei | Huawei CE8800 | Huawei CE8850-32CQ-EI |
Juniper | Juniper MX204 | Juniper MX204 |
Juniper QFX5200 | Juniper QFX5200-32C | |
Juniper QFX5200 | Juniper QFX5200-48Y | |
Juniper EX4650 | Juniper EX4650-48Y | |
IBM | Lenovo ThinkSystem NE2572 | Lenovo ThinkSystem NE2572 |
Refer here to order FS 100G QSFP28 DAC & AOC cables. FS offers multiple choices of customized DAC & AOC cables, such as lengths, labels and compatible brands on both sides of 100G DAC & AOC cables. Go through this article - How FS Custom Solutions Empower Your Business to get some detailed information.
FS DAC&AOC Customized Services
Recommended for you: